
calcActive())">
Asfora - Single Socket Outlet With Pin Earth - 16A Shutters Cream
EPH2800223
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2800223
Asfora - Single Socket Outlet With Pin Earth - 16A Shutters Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2800223 In Color Cream Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Pin Earth. Designed With A Shutter, This Socket-Outlet Is Dedicated To Protect Your Safety, Especially Your Children. And The Rated Current Of This Socket-Outlet Is 16A, With The Power Range Of 3680W. The Fixing Mode Of This Device Is Screws Or Claws. 83 Mm, 83 Mm, 42 Mm Is The Dimension Of This Socket-Outlet, With A Projecting Depth Of 10 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. This Socket-Outlet Reaches Ip20 Against Solid Objects And Liquids. The Connection Terminals Of This Socket-Outlet Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc, Making It As Resistant As Possible. With Conductor Material Of Copper, This Socket-Outlet Is Quite Resistant. What'S More, It Well Satisfied The Standard Of Iec 60884-1. It Obtained Sep-Bbj, Tse Certificates As Well. What'S More, This Socket-Outlet Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2800223 |
---|---|
Part Number | EPH2800223 |
Price | ZARÂ 102.28 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review