
calcActive())">
Asfora - Single Socket Outlet With Pin Earth - 16A Lid, Shutters Ip44 White
EPH2800321
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2800321
Asfora - Single Socket Outlet With Pin Earth - 16A Lid, Shutters Ip44 White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2800321 In Color White Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Pin Earth. Designed With A Shutter And Lid, This Socket-Outlet Is Dedicated To Protect Your Safety, Especially Your Children. And The Rated Current Of This Socket-Outlet Is 16A, Whose Power Range Is 3680W. The Fixing Mode Of This Device Is Screws Or Claws. The Socket-Outlet Is 83 Mm In Width, 83 Mm In Height And 48 Mm In Depth, With A Projecting Depth Of 17 Mm. Flush Mounting Is Enabled So Its Box Can Be Recessed Into The Surface And Thus Not Protruding. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. And It Reaches Ip44 Degree Of Protection Too. Its Connection Terminals Are Lift Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc Material, This Socket-Outlet Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. This Socket-Outlet Meets The Standard Of Iec 60884-1. It Obtained Sep-Bbj, Tse Certificates As Well. Being Environmentally Friendly, This Socket-Outlet Is A Green Premium Product Too. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2800321 |
---|---|
Part Number | EPH2800321 |
Price | ZARÂ 140.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review