Asfora - Single Data Socket - Rj45 Cat.6 Utp Cream

EPH4700123
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric Asfora Rj45 6 Data Socket Eph4700123 In Color Cream Is A Complete Product For Data Communication. The Fixing Mode Of This Device Is Claws. It Is 83 Mm In Width, 83 Mm In Height, 48 Mm In Depth, Whose Projecting Depth Is 9 Mm. Its Matching Mounting Box Can Be Recessed Into The Surface Of The Wall With Flush Type. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Connection Terminals Of This Data Socket Are Idc. Besides, The Ip Rating Of This Device Is Ip20. The Data Socket Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment And Your Health All The Time. Asfora Is A Range Of High Quality Wiring Devices With Sleek Design, Including Light Switches, Dimmers, Power And Communication Sockets, Usb Charger, Blind Cover, And Surface Box.

Product Details

SKU EPH4700123
Part Number EPH4700123
Price ZAR 126.87
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora - Single Data Socket - Rj45 Cat.6 Utp Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.