Asfora - Intermediate Switch - 10Ax Screwless, Cream

EPH0500123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Switch Eph0500123 Is A Complete Product In Color Cream With 1 Rocker. This Is An Intermediate Switch. The Device'S Fixing Mode Is Screws Or Claws. And It'S Rated Current Is 10Ax, With The Power Range Of 2300W. The Switch Is 83 Mm In Width, 83 Mm In Height And 43 Mm In Depth, With A Projecting Depth Of 15 Mm. This Switch Enables Flush Mounting, Making Its Box Not Protruding The Wall. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. It Reaches Ip20 Degree Of Protection Too. The Connection Terminals Of This Switch Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Switch Is Quite Resistant. It Obtained Tse, Vde Certificates As Well. This Switch Meets The Standard Of Iec 60669-1. Also, It Has The Quality Label Of Ce, Ukr. As A Green Premium Product, This Device Is Environmentally Friendly As Well. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH0500123
Part Number EPH0500123
Price ZAR 98.72
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - Intermediate Switch - 10Ax Screwless, Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.