
calcActive())">
Asfora - Hotel Card Switch - 10Ax Screwless Terminals, White
EPH6200121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH6200121
Asfora - Hotel Card Switch - 10Ax Screwless Terminals, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Card Switch Eph6200121 Is A Complete Product In Color White. This Is A 1-Pole 1-Way Card Switch With Led, Helping You Better Locate The Device. The Fixing Mode Of This Device Is Screws Or Claws. And It'S Rated Current Is 10A, Whose Power Range Is 2300W. The Card Switch Is 83 Mm In Width, 83 Mm In Height And 53 Mm In Depth, And Its Projecting Depth Is 23 Mm. Flush Mounting Is Enabled So Its Box Can Be Recessed Into The Surface And Thus Not Protruding. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Ip Rating Of This Device Is Ip20. The Connection Terminals Of This Card Switch Are Screwless Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Card Switch Is Very Reliable And Resistant. With Conductor Material Of Copper, This Card Switch Is Quite Resistant. It Obtained Tse, Vde Certificates As Well. The Device Satisfies The Standard Of Iec 60669-1 Too. Also, It Has The Quality Label Of Ce, Ukr. Being Environmentally Friendly, This Card Switch Is A Green Premium Product Too. And It Is Mercury Free. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Card Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH6200121 |
---|---|
Part Number | EPH6200121 |
Price | ZARÂ 388.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review