
calcActive())">
Asfora - Hotel Card Switch - 10Ax Screwless Terminals, Cream
EPH6200123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH6200123
Asfora - Hotel Card Switch - 10Ax Screwless Terminals, Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Card Switch Eph6200123 Is A Complete Product In Color Cream. This Is A 1-Pole 1-Way Card Switch With Led, Helping You Better Locate The Device. Its Fixing Mode Is Screws Or Claws. And It'S Rated Current Is 10A, With The Power Range Of 2300W. 83 Mm, 83 Mm, 53 Mm Is The Dimension Of This Card Switch, And Its Projecting Depth Is 23 Mm. Flush Mounting Is Enabled So Its Box Can Be Recessed Into The Surface And Thus Not Protruding. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. It Reaches Ip20 Degree Of Protection Too. Its Connection Terminals Are Screwless Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Card Switch Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. It Obtained Tse, Vde Certificates As Well. What'S More, It Well Satisfied The Standard Of Iec 60669-1. Also, It Has The Quality Label Of Ce, Ukr. This Card Switch Is Also Certified As A Green Premium Product. And It Is Mercury Free. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Card Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH6200123 |
---|---|
Part Number | EPH6200123 |
Price | ZARÂ 376.06 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review