Asfora - Horizontal 2-Gang Frame - White

EPH5800221
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Horizontal Cover Frame Eph5800221 Is In Color White With 2 Gangs. The Dimension Of This Cover Frame Is 154 Mm, 83 Mm And 9 Mm. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. Being Reliable And Resistant Enough, It Reaches Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Cover Frame Is Very Reliable And Resistant. Besides, It Is A Green Premium Product, Protecting Your Family All The Time. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Cover Frame Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. There Are 6 Different Colors Of White, Cream, Bronze, Anthracite, Aluminium And Steel For You To Choose From, And 2 Surface Finishes Of Glossy And Painted Are Designed To Be As Pleasing To The Touch As They Are To The Eye.

Product Details

SKU EPH5800221
Part Number EPH5800221
Price ZAR 30.46
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - Horizontal 2-Gang Frame - White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.