Asfora - Horizontal 2-Gang Frame - Cream

EPH5800223
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Horizontal Cover Frame Eph5800223 Is In Color Cream With 2 Gangs. The Cover Frame Is 154 Mm In Width, 83 Mm In Height And 9 Mm In Depth. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. And It Reaches Ip20 Degree Of Protection Too. The Cover Frame Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. This Cover Frame Is Also Certified As A Green Premium Product. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Cover Frame Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. This Cover Frame Features Sleek And Modern Design, With 6 Different Colors Of White, Cream, Bronze, Anthracite, Aluminium And Steel To Choose From, Satisfying Your Aesthetics Needs To The Maximum Degree.

Product Details

SKU EPH5800223
Part Number EPH5800223
Price ZAR 29.46
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - Horizontal 2-Gang Frame - Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.