Asfora, Double Telephone Socket, Rj11, Cream

EPH4200123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Rj11 Double Telephone Socket Eph4200123 In Color Cream Is A Complete Product. The Device'S Fixing Mode Is Claws. It Is 83 Mm In Width, 83 Mm In Height, And 38 Mm In Depth, With A Projecting Depth Of 9 Mm. Flush Mounting Is Enabled So Its Box Can Be Recessed Into The Surface And Thus Not Protruding. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Its Connection Terminals Are Screw Terminals. Besides, The Ip Rating Of This Device Is Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Telephone Socket Is Very Reliable And Resistant. With Conductor Material Of Copper, This Telephone Socket Is Quite Resistant. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Telephone Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH4200123
Part Number EPH4200123
Price ZAR 283.22
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora, Double Telephone Socket, Rj11, Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.