
calcActive())">
Asfora - Double Socket-Outlet With Side Earth - 16A Cream
EPH9900123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH9900123
Asfora - Double Socket-Outlet With Side Earth - 16A Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph9900123 In Color Cream Is A Complete Product With 2 Outlets. The Outlet Pole Configuration Of This Socket-Outlet Is 2 X 2P + E With Side Earth. And The Rated Current Of This Socket-Outlet Is 16A, With The Power Range Of 3680W. The Fixing Mode Of This Device Is Claws. The Dimension Of This Socket-Outlet Is 83 Mm, 123 Mm And 46 Mm, With A Projecting Depth Of 23 Mm. The Device Box Can Be Recessed Into The Surface With Flush Mounting Type. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. The Ip Rating Of This Device Is Ip20. Its Connection Terminals Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Asa + Pc, Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. This Socket-Outlet Meets The Standard Of Iec 60884-1. It Obtained Ukr, Vde Certificates As Well. Besides, It Is A Green Premium Product, Protecting Your Family All The Time. And It Is Mercury Free And Heavy Metal Free, Being Environment-Friendly As Always. In Addition, This Socket-Outlet Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH9900123 |
---|---|
Part Number | EPH9900123 |
Price | ZARÂ 107.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review