
calcActive())">
Asfora - Double Socket Outlet With Pin Earth - 16A White, Cz Std
EPH9800121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH9800121
Asfora - Double Socket Outlet With Pin Earth - 16A White, Cz Std
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph9800121 In Color White Is A Complete Product With 2 Outlets. The Outlet Pole Configuration Of This Socket-Outlet Is 2 X 2P + E With Pin Earth. And It Is Used In Czech Republic. And The Rated Current Of This Socket-Outlet Is 16A, With The Power Range Of 3680W. Its Fixing Mode Is Claws. It Is 83 Mm In Width, 123 Mm In Height, And 46 Mm In Depth, And Its Projecting Depth Is 23 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. Being Reliable And Resistant Enough, It Reaches Ip20. The Connection Terminals Of This Socket-Outlet Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Asa + Pc, Making It As Resistant As Possible. With Conductor Material Of Copper, This Socket-Outlet Is Quite Resistant. The Standard Of Iec 60884-1 Is Well Satisfied. It Obtained Esc Certificate As Well. Besides, This Is A Green Premium Product, Taking Care Of Your Family As Much As Possible. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Socket-Outlet Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH9800121 |
---|---|
Part Number | EPH9800121 |
Price | ZARÂ 174.66 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review