Asfora - Double Data Socket - Rj45 Cat.6 Utp White

EPH4800121
Be the first one to review this.
Asfora - double Data socket - RJ45 cat.6 UTP white
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Rj45 6 Data Socket Eph4800121 In Color White Is A Complete Product For Data Communication With 2 Socket Outlets. Its Fixing Mode Is Claws. It Is 83 Mm In Width, 83 Mm In Height, 48 Mm In Depth, Whose Projecting Depth Is 9 Mm. Its Matching Mounting Box Can Be Recessed Into The Surface Of The Wall With Flush Type. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Connection Terminals Of This Data Socket Are Idc. Besides, The Ip Rating Of This Device Is Ip20. The Data Socket Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment And Your Health All The Time. Asfora Is A Range Of High Quality Wiring Devices With Sleek Design, Including Light Switches, Dimmers, Power And Communication Sockets, Usb Charger, Blind Cover, And Surface Box.

Product Details

SKU EPH4800121
Part Number EPH4800121
Price ZAR 236.01
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora - Double Data Socket - Rj45 Cat.6 Utp White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.