
calcActive())">
Asfora - Double 2Way Switch - 10Ax Screwless Terminals, Cream
EPH0600123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0600123
Asfora - Double 2Way Switch - 10Ax Screwless Terminals, Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0600123 Is A Complete Product In Color Cream With 3 Rockers. This Is A 1-Pole 2-Way Switch. The Fixing Mode Of This Device Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, With The Power Range Of 2300W. 83 Mm, 83 Mm, 43 Mm Is The Dimension Of This Switch, With A Projecting Depth Of 15 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface And Unexposed. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Ip Rating Of This Device Is Ip20. Its Connection Terminals Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. It Obtained Tse, Vde Certificates As Well. This Equipment Is Qualified For Iec 60669-1 Standard As Well. Also, It Has The Quality Label Of Ce, Ukr. What'S More, This Switch Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0600123 |
---|---|
Part Number | EPH0600123 |
Price | ZARÂ 110.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review