
calcActive())">
Asfora - 2Pole Switch - 10Ax Screwless, White
EPH0200121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0200121
Asfora - 2Pole Switch - 10Ax Screwless, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0200121 Is A Complete Product In Color White With 1 Rocker. This Is A 2-Pole 1-Way Switch. The Device'S Fixing Mode Is Screws Or Claws. And It'S Rated Current Is 10Ax, With The Power Range Of 2300W. 83 Mm, 83 Mm, 43 Mm Is Its Dimension, With A Projecting Depth Of 15 Mm. This Switch Enables Flush Mounting, Making Its Box Not Protruding The Wall. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. And It Reaches Ip20 Degree Of Protection Too. The Connection Terminals Of This Switch Are Screwless Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Switch Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. It Obtained Nf, Tse, Vde Certificates As Well. What'S More, It Well Satisfied The Standard Of Iec 60669-1. Also, It Has The Quality Label Of Ce, Ukr. This Switch Is Also Certified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0200121 |
---|---|
Part Number | EPH0200121 |
Price | ZARÂ 185.06 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review