
calcActive())">
Asfora - 2Pole Switch - 10Ax Screwless, Cream
EPH0200123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0200123
Asfora - 2Pole Switch - 10Ax Screwless, Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0200123 Is A Complete Product In Color Cream With 1 Rocker. This Is A 2-Pole 1-Way Switch. Its Fixing Mode Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, With The Power Range Of 2300W. It Is 83 Mm In Width, 83 Mm In Height, And 43 Mm In Depth, With A Projecting Depth Of 15 Mm. The Device Box Can Be Recessed Into The Surface With Flush Mounting Type. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. And It Reaches Ip20 Degree Of Protection Too. The Connection Terminals Of This Switch Are Screwless Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Switch Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. It Obtained Nf, Tse, Vde Certificates As Well. The Device Satisfies The Standard Of Iec 60669-1 Too. Also, It Has The Quality Label Of Ce, Ukr. What'S More, This Switch Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0200123 |
---|---|
Part Number | EPH0200123 |
Price | ZARÂ 178.97 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review