Asfora - 2-Way Rotary Dimmer - Rl, 40-600Va White

EPH6400121
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Dimmer Eph6400121 In Color White Is A Complete Product, With Dimmer Application Of Inductive Load, Ohmic Load. This Is A 1-Pole 2-Way Dimmer. Its Protection Type Is Fuse Protection, Taking Care Of Your Safety As Much As Possible. And The Dimmer'S Associated Fuse Rating Is 6.3. In Addition, The Rated Operational Voltage Of This Device Is 230V. The Fixing Mode Of This Device Is Claws. 83 Mm, 83 Mm, 49 Mm Is Its Dimension, And Its Projecting Depth Is 20 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Ip Rating Of This Device Is Ip20. Its Connection Terminals Are Pillar Terminals. The Dimmer Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Dimmer Is Quite Resistant. It Obtained Fimko, Gost, Nemko, Semko, Tse, Ukr, Vde Certificates As Well. Also, It Has The Quality Label Of Ce. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. In Addition, This Dimmer Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH6400121
Part Number EPH6400121
Price ZAR 969.78
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - 2-Way Rotary Dimmer - Rl, 40-600Va White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.