Asfora - 2-Way Rotary Dimmer - Rc, 20-315Va White

EPH6600121
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Dimmer Eph6600121 Is A Complete Product In Color White, Whose Application Is Capacitive Load, Ohmic Load. This Is A 1-Pole 2-Way Dimmer. The Protection Type Of This Dimmer Is Short-Circuit And Overload Protection With Automatic Reset, Improving Safety Level. 230V Is The Rated Operational Voltage. The Device'S Fixing Mode Is Claws. The Dimmer Is 83 Mm In Width, 83 Mm In Height And 49 Mm In Depth, And Its Projecting Depth Is 20 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. And It Reaches Ip20 Degree Of Protection Too. The Connection Terminals Of This Dimmer Are Pillar Terminals. The Dimmer Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Dimmer Is Quite Resistant. It Obtained Fimko, Gost, Nemko, Semko, Tse, Ukr, Vde Certificates As Well. Also, It Has The Quality Label Of Ce. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. In Addition, This Dimmer Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH6600121
Part Number EPH6600121
Price ZAR 969.78
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - 2-Way Rotary Dimmer - Rc, 20-315Va White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.