Asfora - 2-Way Rotary Dimmer - Rc, 20-315Va Cream

EPH6600123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Dimmer Eph6600123 In Color Cream Is A Complete Product, With Dimmer Application Of Capacitive Load, Ohmic Load. This Is A 1-Pole 2-Way Dimmer. With Short-Circuit And Overload Protection With Automatic Reset Type, This Dimmer Concerns Your Safety. 230V Is The Rated Operational Voltage. Its Fixing Mode Is Claws. The Dimmer Is 83 Mm In Width, 83 Mm In Height And 49 Mm In Depth, And Its Projecting Depth Is 20 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Ip20 Level Makes The Dimmer As Reliable And Resistant As Possible. Its Connection Terminals Are Pillar Terminals. The Dimmer Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Dimmer Is Quite Resistant. It Obtained Fimko, Gost, Nemko, Semko, Tse, Ukr, Vde Certificates As Well. Also, It Has The Quality Label Of Ce. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. In Addition, This Dimmer Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH6600123
Part Number EPH6600123
Price ZAR 969.78
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora - 2-Way Rotary Dimmer - Rc, 20-315Va Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.