
calcActive())">
Asfora - 1Pole Switch - 10Ax Screwless, Cream
EPH0100123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0100123
Asfora - 1Pole Switch - 10Ax Screwless, Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0100123 Is A Complete Product In Color Cream With 1 Rocker. This Is A 1-Pole 1-Way Switch. Its Fixing Mode Is Screws Or Claws. And It'S Rated Current Is 10Ax, Whose Power Range Is 2300W. The Switch Is 83 Mm In Width, 83 Mm In Height And 43 Mm In Depth, With A Projecting Depth Of 15 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Being Reliable And Resistant Enough, It Reaches Ip20. The Connection Terminals Of This Switch Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Switch Is Quite Resistant. It Obtained Nf, Tse, Vde Certificates As Well. The Device Satisfies The Standard Of Iec 60669-1 Too. Also, It Has The Quality Label Of Ce, Ukr. Being Environmentally Friendly, This Switch Is A Green Premium Product Too. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0100123 |
---|---|
Part Number | EPH0100123 |
Price | ZARÂ 58.93 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review