
calcActive())">
Asfora - 1Pole 2Way Switch -10Ax Screwless, Cream
EPH0400123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH0400123
Asfora - 1Pole 2Way Switch -10Ax Screwless, Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Switch Eph0400123 Is A Complete Product In Color Cream With 1 Rocker. This Is A 1-Pole 2-Way Switch. The Device'S Fixing Mode Is Screws Or Claws. And The Rated Current Of This Switch Is 10Ax, Whose Power Range Is 2300W. 83 Mm, 83 Mm And 43 Mm Are The Width, Height And Depth Respectively, And Its Projecting Depth Is 15 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. And It Reaches Ip20 Degree Of Protection Too. Its Connection Terminals Are Screwless Terminals. The Switch Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Switch Is Quite Resistant. It Obtained Nf, Tse, Vde Certificates As Well. This Switch Meets The Standard Of Iec 60669-1. Also, It Has The Quality Label Of Ce, Ukr. What'S More, This Switch Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. The Updated Asfora Switches Now Feature Smaller, More Compact Inserts, A Profiled Fixing Frame, Improved Wire Inlets And Release Buttons, And Wide, Profiled Claws With A Return Spring, Improving The Quality And Functionality Of This Switch. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH0400123 |
---|---|
Part Number | EPH0400123 |
Price | ZARÂ 63.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review