
calcActive())">
As-Interface Communication Module - For Tesys U - 24 V Dc
ASILUFC5
ZARÂ 4,685.73
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ASILUFC5
As-Interface Communication Module - For Tesys U - 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
As-Interface Communication Module - For Tesys U - 24 V Dc
ZARÂ 4,685.73
Description
Tesys U Communication Module For As-Interface Bus, To Be Inserted In Advanced Power Bases Lub120, Lub320, Lub380 Equipped With A Bl Type (24V Dc) Luc Control Unit. It Provides A Yellow 2-Point Plug-In Connector For Connection To An As-I Network (Limited To 31 Slaves), A Black 2-Point Plug-In Connector For Connection To An External 24V Dc Supply. On Front Side, A 3-Point Plug-In Terminal Block Is Provided For The Local Control Of The Starter Controller, To Be Associated With A Control Terminal Block Lu9Bn11C For A Lub Base Or Lu9Mrc For A Lu2B Base. It Displays 2 Leds Indicating 24V Voltage Presence (Pwr) And Communication Status (Fault). Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | ASILUFC5 |
---|---|
Part Number | ASILUFC5 |
Price | ZARÂ 4,685.73 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review