
calcActive())">
Anti Harmonic Detuned Reactor 100Kvar 135Hz (2.7) 14% 50Hz 400V
LVR14X00A40T
ZARÂ 22,320.78
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LVR14X00A40T
Anti Harmonic Detuned Reactor 100Kvar 135Hz (2.7) 14% 50Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Anti Harmonic Detuned Reactor 100Kvar 135Hz (2.7) 14% 50Hz 400V
ZARÂ 22,320.78
Description
The Varplus Detuned Reactor Are Designed To Protect The Capacitor By Preventing The Amplification Of The Harmonics Present In The System. Capacitors And Reactors Are Configured In Series Resonant Circuit. Tuned So That The Series Resonant Frequency Is Below The Lowest Harmonic Frequency Present In The System. This Reactor Is Rated For 100 Kvar Output Power With 2.7/135 Hz Tuning Order At 400V Ac At 50 Hz. Relative Impedance, 14 %. This Component Meet The Standards Iec 60068. This Component Require A Forced Convection, A Fan Need To Be Added. The Case Dimensions Are 350Mm In Height, 350Mm In Width And 220Mm In Depth. For A Product Weight Of 55 Kg.
Product Details
SKU | LVR14X00A40T |
---|---|
Part Number | LVR14X00A40T |
Price | ZARÂ 22,320.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account