
calcActive())">
Analogue Output Cartridge, Modicon M221, 2 Analog Current Outputs, I/O Extension
TMC2AQ2C
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TMC2AQ2C
Analogue Output Cartridge, Modicon M221, 2 Analog Current Outputs, I/O Extension
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Cartridge M221 - 2 Analog Current Outputs - I/O Extension This Product Is Part Of The Modicon M221 Range, An Offer Of Programmable Logic Controllers For Hardwired Architectures. This Analog Input Cartridge Is An Option For Modicon M221C Logic Controller. It Provides 2 Current Analog Outputs With 12Bit Input Resolution. The Analog Input Type Is 4…20 Ma Current. This Product Requires Minimal Installation And Offers Tremendous Versatility. The Input Cable Type Is Twisted Shielded Pairs Cable. The Electrical Connection Is 3X 1.5Mm², On 2 Screw Terminal Blocks With Pitch 3.81Mm Adjustment For Inputs. The Max. Cable Distance Between Devices Is Lower Than 30M For Input. There Is No Insulation Between Analog Input And Internal Logic. It Is Equipped With Non Removable Screw Terminal For Electrical Connection. Its Dimensions Are 35Mm (Width) X 15Mm (Depth) X 41Mm (Height). It Weighs.015Kg. This Product Is Certified By Ce, Iacs E10, Csa, Rcm, Lr, Abs, Dnv-Gl, Eac And Culus. It Meets En/Iec 61010-2-201, En/Iec 61131-2 And En/Iec 60664-1 Standards. This Cartridge Is Compatible With Modicon M221C Plc.
Product Details
SKU | TMC2AQ2C |
---|---|
Part Number | TMC2AQ2C |
Price | ZARÂ 2,659.94 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review