Analogue Input Cartridge, Modicon M241, Hoisting 1 Analog

TMC4HOIS01
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Cartridge M241 - Hoisting 1 Analog Input This Product Is Part Of The Modicon M241 Range, An Offer Of Logic Controllers For Performance Demanding Applications. This Application Cartridge Is For Modicon M241 Logic Controllers. It Provides 2 Analog Inputs (Voltage Or Current) For Hoisting Load Cell With 16Bit Resolution. The Maximum Twisted Shielded Pairs Cable Distance Between Devices Is <30M For Input. There Is An Insulation Between Input And Internal Logic At 500V Dc And No Insulation Between Inputs. It Is Furnished With Spring Terminal For Electrical Connection. Its Dimensions Are 34Mm (Width) X 21Mm (Depth) X 50Mm (Height). It Weighs.055Kg. The Modicon M241 Logic Controllers Are Designed For High-Performance Compact Machines Incorporating Speed And Position Control Functions. This Product Is Certified By Ce, Iacs E10, Rcm, Csa, Culus. It Meets Ansi/Isa 12-12-01, Csa C22.2 No 142, Csa C22.2 No 213, En/Iec 61131-22007, Marine Specification (Lr, Abs, Dnv, Gl), Ul 1604 And Ul 508 Standards. This Analogue Output Cartridge Is Compatible With Modicon M241C Plc. There Is 1 Slot For Application Cartridge On Tm241C*24 . There Are 2 Slots For Application Cartridge On Tm241C*40.

Product Details

SKU TMC4HOIS01
Part Number TMC4HOIS01
Price ZAR 6,380.56
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Analogue Input Cartridge, Modicon M241, Hoisting 1 Analog
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.