Analogue Input Cartridge, Modicon M221, Packaging 2 Analog Inputs, I/O Extension

TMC2PACK01
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Cartridge M221 - Packaging 2 Analog Inputs - I/O Extension This Product Is Part Of The Modicon M221 Range, An Offer Of Programmable Logic Controllers For Hardwired Architectures. This Application Cartridge Is An Option For Modicon M221C Logic Controller. It Provides 2 Dedicated Analog Inputs For Controlling The Temperature On A Packaging Machine. The Analog Input Types Are Current To 20 Ma, 4 To 20 Ma And Voltage To 10 V. This Product Requires Minimal Installation And Offers Tremendous Versatility. The Input Cable Type Is Twisted Shielded Pairs Cable. The Electrical Connection Is 3X 1.5Mm², On 2 Screw Terminal Blocks With Pitch 3.81Mm Adjustment For Inputs. The Max. Cable Distance Between Devices Is Lower Than 30M For Input. There Is No Insulation Between Analog Input And Internal Logic. It Is Equipped With Non Removable Screw Terminal For Electrical Connection. Its Dimensions Are 35Mm (Width) X 15Mm (Depth) X 41Mm (Height). It Weighs.015Kg. This Product Is Certified By Ce, Iacs E10, Csa, Rcm, Lr, Abs, Dnv-Gl, Eac And Culus. It Meets En/Iec 61010-2-201, En/Iec 61131-2 And En/Iec 60664-1 Standards. This Cartridge Is Compatible With Modicon M221C Plc.

Product Details

SKU TMC2PACK01
Part Number TMC2PACK01
Price ZAR 2,924.08
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Analogue Input Cartridge, Modicon M221, Packaging 2 Analog Inputs, I/O Extension
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.