Analog Output Module, Modicon Tm5, 2O, +/-10 V/0...20 Ma, 12 Bits

TM5SAO2L
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon Tm5 Range, An High-Performance And Safe Ip20 Modular I/O System. The Analogue Output Module Provides 2 Analogue Outputs With 12Bits + Sign, ±10V,Ma To 20Ma Resolution. It Offers Analogue Output Ranges Fromma To 20Ma, ±10V. This Product Is Part Of A Flexible And Scalable I/O Configuration For Automation Solutions. There Is An Insulation Between Channel And Bus At 500Vrms Ac And No Insulation Between Channels. It Is An Ip20 Rated Product. The Output Voltage Is ±10V And Output Current Isma To 20Ma Differential With Internal Supply. It Is An Ip20 Rated Product. It Weighs.025Kg. The Modicon Tm5 Meets The Typical Requirements Of Production And Packaging Machinery, As Well As Material Handling And Assembly Systems. This Product Is Certified By Gost-R, C-Tick, Culus And Csa. It Meets Iec 61131-2, Ul 508, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. This Product Is Compatible With Modicon Lmc058 Motion Controller And Modicon M258 Logic Controller. It Is Installed By Mounting On A 35Mm Din Rail. This Modular Io System Provides A Flexible And Scalable Configuration Of Remote Or Distributed Io Islands By Connection With Modicon And Pacdrive 3 Controllers. Flexible And Scalable, Designed For Complex Machines.

Product Details

SKU TM5SAO2L
Part Number TM5SAO2L
Price ZAR 9,134.24
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Analog Output Module, Modicon Tm5, 2O, +/-10 V/0...20 Ma, 12 Bits
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.