
calcActive())">
Analog Input Module, Modicon Tm5, 4I, +/-10 V/0...20 Ma/4...20 Ma, 12 Bits
TM5SAI4L
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM5SAI4L
Analog Input Module, Modicon Tm5, 4I, +/-10 V/0...20 Ma/4...20 Ma, 12 Bits
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Tm5 Range, An High-Performance And Safe Ip20 Modular I/O System. The Analogue Input Module Provides 4 Inputs With 12Bit Resolution. It Is An Input Module With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 2Ma At 5V Dc Bus, 46Ma At 24V Dc Input/Output. This Product Is Part Of A Flexible And Scalable I/O Configuration For Automation Solutions. There Is An Insulation Between Channel And Bus At 500Vrms Ac And No Insulation Between Channels. The Input Voltage Is ±10V And Input Current Ofma To 20Ma/4Ma To 20Ma Differential With Internal Supply. It Is An Ip20 Rated Product. It Weighs.025Kg. The Modicon Tm5 Meets The Typical Requirements Of Production And Packaging Machinery, As Well As Material Handling And Assembly Systems. This Product Is Certified By Gost-R, C-Tick, Culus And Csa. It Meets Iec 61131-2, Ul 508, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. This Product Is Compatible With Modicon Lmc058 Motion Controller And Modicon M258 Logic Controller. It Is Installed By Mounting On A 35Mm Din Rail. This Modular Io System Provides A Flexible And Scalable Configuration Of Remote Or Distributed Io Islands By Connection With Modicon And Pacdrive 3 Controllers. Flexible And Scalable, Designed For Complex Machines.
Product Details
SKU | TM5SAI4L |
---|---|
Part Number | TM5SAI4L |
Price | ZARÂ 16,494.01 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review