
calcActive())">
Altivar Soft Starter Ats480, 1000 A, 208...690V Ac, Control Supply 110...230V Ac
ATS480M10Y
ZARÂ 310,244.80
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATS480M10Y
Altivar Soft Starter Ats480, 1000 A, 208...690V Ac, Control Supply 110...230V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Altivar Soft Starter Ats480, 1000 A, 208...690V Ac, Control Supply 110...230V Ac
ZARÂ 310,244.80
Description
Altivar Soft Starter Ats480 Is Intended To Start And Stop Asynchronous Motors Supplied From 208V To 690V. It Meets The Requirements Of The Most Demanding Applications In Normal And Heavy Duty. With An Operational Rated Current Of 1000A In Normal Duty, It Supplies Motor From 250Kw To 900Kw According To Mains Voltage. Designed For Digitization, Connected, Optimized To Meet Cybersecurity Standard, It Simplifies Project Execution And Maximizes The Availability Of Applications. Its Torque Control (Tcs) Masters Acceleration And Deceleration. It Efficiently Stops High Inertia Application Thanks To The Dynamic Braking And Dc Injection. It Could Be Connected In-Line Or Inside The Delta To Reduce Its Operational Current. The Embedded Test Routine Simplifies The Commissioning Inside The Delta. Its Dimensions Are 770Mm (Width) X 329Mm (Depth) X 890Mm (Height) And It Weighs 115Kg. Altivar Soft Starter Ats480 Is Designed To Address Process, Infrastructures And Industrial Machines. It Conforms To Iec/En60947-4-1. It Is Certified Ce, Culus, Ukca, Ccc, Rcm, Eac, And Marine Certified Dnv, Abs, Bv And Ccs. Display Terminals, Remote Mounting Kit, Communication Modules Are Common With Altivar Drives. Line Chokes, Dnv Kits Are Common With Ats48. Ats480 Is Compatible With Ats48, It Has Same Footprint, Fixing, Torque Control Algorithm, I/O, Menus… The Integration Of Altivar Soft Starter Ats480 In Ecostruxure Drastically Simplifies Architecture Selection, Detailed Design And Execution In Automation And Electrical Systems. It Is A Green Premium Product Designed To Take The Environmental Considerations Beyond Current Directives And Regulations, Compliant With Rohs And Reach.
Product Details
SKU | ATS480M10Y |
---|---|
Part Number | ATS480M10Y |
Price | ZARÂ 310,244.80 |
FAQs | No |
Activity | IDVSD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account