
calcActive())">
Advanced Touchscreen Panel, Harmony Gto, Stainless 320 X 240 Pixels Qvga, 5.7" Tft, 96 Mb
HMIGTO2315
ZARÂ 37,200.09
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIGTO2315
Advanced Touchscreen Panel, Harmony Gto, Stainless 320 X 240 Pixels Qvga, 5.7" Tft, 96 Mb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Advanced Touchscreen Panel, Harmony Gto, Stainless 320 X 240 Pixels Qvga, 5.7" Tft, 96 Mb
ZARÂ 37,200.09
Description
This Magelis Gto Ip66K Touchscreen Operator Interface (Hmi) Is Supplied With 24V Dc, Has A 5.7 Color Tft Lcd Display With A Stainless Steel Frame, 320 X 240 Pixels (Qvga) And 96Mb Eprom. It Also Has 1 Host + 1 Mini-B Usb Ports, 1 Rs232C Port And 1 Ethernet Tcp/Ip Port. It Is Ideal For Optimized Information And Communication With Automation Systems In Industry And Infrastructure Such As Compact Machines, Handling Systems, Food & Beverage Machines And Pharmaceutical Industry. The Screen Displays Text Messages, Graphic Objects And Mimic Diagrams, Control And Configuration Of Data. Its Rs485 Host Port Makes It Ideal To Supervise And Control Simple Systems And Machines. It Is Easily Programmable With Vijeo Designer, With Almost Not Coding Needed.
Product Details
SKU | HMIGTO2315 |
---|---|
Part Number | HMIGTO2315 |
Price | ZARÂ 37,200.09 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review