
calcActive())">
Advanced Control Unit, Tesys U, 4.5-18A, 3P Motors, Protection & Diagnostic, Class 10, Coil 24V Ac
LUCB18B
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LUCB18B
Advanced Control Unit, Tesys U, 4.5-18A, 3P Motors, Protection & Diagnostic, Class 10, Coil 24V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Control And Diagnostic Unit To Be Inserted In Advanced Power Bases Lub320, Lub380, Lub380 To Form A Tesys U Starter Controller, For 3-Phase Motor Applications Up To 7.5Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir 4.5-18A (Ir Adjustable), Overload Tripping Class 10, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). For Diagnostics, It Provides A Thermal Overload Alarm To Be Managed With An Additional Function Module (To Be Ordered Separately) And A Test Push Button For Overload Simulation. To Be Used With A 24V Ac Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base). Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LUCB18B |
---|---|
Part Number | LUCB18B |
Price | ZARÂ 2,791.17 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review