Advanced Control Unit, Tesys U, 0.15-0.6A, 1P Motors, Protection & Diagnostic, Class 10, Coil 110-240V Ac/Dc

LUCCX6FU
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys U Control And Diagnostic Unit To Be Inserted In Advanced Power Bases Lub120, Lub320, Lub380 To Form A Tesys U Starter Controller, For 1-Phase Motor Applications Up To.04Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir.15-0.6A (Ir Adjustable), Overload Tripping Class 10, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). For Diagnostics, It Provides A Thermal Overload Alarm To Be Managed With An Additional Function Module (To Be Ordered Separately) And A Test Push Button For Overload Simulation. To Be Used With A 110-240V Ac / 110-220V Dc Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base). Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LUCCX6FU
Part Number LUCCX6FU
Price ZAR 2,324.60
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Advanced Control Unit, Tesys U, 0.15-0.6A, 1P Motors, Protection & Diagnostic, Class 10, Coil 110-240V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.