
calcActive())">
Acti9 Remote Indication Iatls
A9C15405
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15405
Acti9 Remote Indication Iatls
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iatls Is Reliable Remote Indication Auxiliary. It Has 1 Changeover Contact, And It Operates With 24Vac/Dc To 240Vac/Dc Control Voltage. Mounting Is Performed On The Right Of Itl Impulse Relay With Yellow Clips. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. It Is Associated With Itl Impulse Relays To Allow Remote Indication Of Their Operating State. This Product Is Compliant With En/Iec 60669-2-2.
Product Details
SKU | A9C15405 |
---|---|
Part Number | A9C15405 |
Price | ZARÂ 515.69 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review