
calcActive())">
Acti9 - Rca Remote Ctrl Aux For Ic60 3P-4P
A9C70114
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C70114
Acti9 - Rca Remote Ctrl Aux For Ic60 3P-4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Rca Remote Control System Is Dedicated For Ic60 Circuit Breakers. It Allows Remote Electrical Control (Opening And Closing) Of Circuit Breakers With Or Without Vigi Add-On Rcd, With Or Without Auxiliary. It Allows Circuit Breaker Reseting After Tripping, In Accordance With Safety Principles And Regulations In Force. The Width In 9Mm Pitches Is 7. It Allows Local Control By Operating Handle. This Device Controls 3P, 4P Installations Without Ti24 Interface. 2 Choices Of Operation After Tripping Are Possible (A) Enabling Of Remote Circuit Breaker Resseting Or (B) Inhibition Of Remote Resetting. The Version With Ti24 Interface Allows Direct Interfacing Of Remote Control With Programmable Logic Controller, Supervision System, Communication Device Having Inputs/Outputs In 24Vdc (Control, Of And Sd Indications). The Circuit Is Placed In Safety Configuration By The Padlocking Device. The Version With Ti24 Interface Allows Remote Indication By Of Potential-Free Contact, Provision Of 2 Operating Modes 1 And 3. The Operating Temperature Is -25°C To + 60°C. The Storage Temperature Is -40°C To + 85°C.
Product Details
SKU | A9C70114 |
---|---|
Part Number | A9C70114 |
Price | ZARÂ 6,498.87 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review