
calcActive())">
Acti9 Ipb 1No Single Push Button Grey - Indicator Light Green 110-230Vac
A9E18036
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9E18036
Acti9 Ipb 1No Single Push Button Grey - Indicator Light Green 110-230Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ipb Is A Modular Pusbutton With Indicator Light Used To Control Electric Circuits By Means Of Pulses. It Is A Single Normaly Open Contact (No) With A Maintenance-Free Led Light Indicator. The Push-Button Is Grey. The Led Is Green And Non-Interchangeable. The Phase-Separated Wall Can Be Divided To Allow All The Types Of Com Busbar To Pass Through. It Comes With Staggered Terminals To Simplify Connection. The Tightening Torque Of Connection Is 1N.M For Pz1 Screwdriver Type. The Ue Rated Operational Voltage Is 250Vac. The Ie Rated Operational Current Is 20A. The Operating Frequency Is 50Hz. The Connection Allows Rigid Copper Cables From.5Mm² Minimum To 2X2.5Mm² Maximum. The Connection Allows Flexible Or With Ferrule Copper Cables From.5Mm² Minimum To 2X2.5Mm² Maximum. The Number Of Cycles Open And Close (O-C) Is 30000. The Endurance Is 30000 Operations With Ac22 Current Category Under Cos Phi=0.8. The Power Supply Voltage Of The Indicator Light Is From 110Vac To 230Vac. The Consumption Of The Led Indicator Light Is.3W. The Service Life Of The Led Is 100000 Hours Of Constant Lighting Efficiency. The Width In 9Mm Pitches Is 2. The Dimensions Are (W) 18Mm X (H) 82Mm X (D) 71Mm. The Pollution Degree Is 3. The Tropicalization Is Treatment 2 (Relative Humidity 95% At 55°C). The Operational Temperature Is From -35°C To +70°C. The Storage Temperature Is From -40°C To +80°C. It Complies With Iec 60669-1 And Iec 60947-5-1 Standards.
Product Details
SKU | A9E18036 |
---|---|
Part Number | A9E18036 |
Price | ZARÂ 226.80 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review