
calcActive())">
Acti9 Ipb 1Nc Single Push Button Grey - Indicator Light Red 110-230Vac
A9E18037
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9E18037
Acti9 Ipb 1Nc Single Push Button Grey - Indicator Light Red 110-230Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ipb Product Is A Modular Pusbutton With An Indicator Light Used To Control Electric Circuits. It Has A Normally Close Contact (Nc). The Push-Buttons Is Grey. The Indicator Light Is A.3W Red Led With A Service Life Of 100000 Hours. It Comes With Staggered Terminals To Simplify Connection. The Tightening Torque Of Connection Is 1N.M. The Ue Rated Operational Voltage Is 250Vac.
Product Details
SKU | A9E18037 |
---|---|
Part Number | A9E18037 |
Price | ZARÂ 356.62 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review