
calcActive())">
Acti9 Iact - 24V Dc Control And Auxiliary Contact 1 No With Ti24 Plc Interface
A9C15924
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15924
Acti9 Iact - 24V Dc Control And Auxiliary Contact 1 No With Ti24 Plc Interface
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iact24 Is Reliable Control And Indication Auxiliary. It Has 1 Normally Open Signal Contact. Control Voltage Is 24Vdc And 230V Ac. Mounting Is Performed On The Left Of Acti9 Ict Contactors With Operational Current Less Than Or Equal To 25A. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. Mechanical Endurance Goes Up To 250000 Cycles. This Product Is Compliant With Iec/En 60947-5-1.
Product Details
SKU | A9C15924 |
---|---|
Part Number | A9C15924 |
Price | ZARÂ 2,677.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review