
calcActive())">
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 57 Modules - 100 A
A9XPH557
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9XPH557
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 57 Modules - 100 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Product Is A Cuttable Horizontal Comb Busbar 57 Modules For Acti9 Ic60 Or Acti9 Ik60. It Is Dedicated To 3(N+L) Installations. The Type Is Nl1Nl2Nl3 (Neutral, Line). It Is A Set Of 1 Device. It Is Suitable For 28 Devices (1P+N). The Length Is 1000Mm. The Total Number Of Modules Of 18Mm Is 57. The Pin Cross Section Is 16Mm2. The Type Of Electric Connection Is Pin. The Number Of Phase Is 3. The Number Of Poles Is 4. The Ie Rated Operational Current At 40°C Is 100A. The Isc Short Circuit Current Is Compatible With The Breaking Capacity Of Schneider Electric Circuit Breakers. The Ui Rated Insulation Voltage Is 500Vac. The Ue Rated Operational Voltage Is 415Vac. The Color Of The Device Is White Ral9003. The Pollution Degree Is 3. According To Iec 60695-2-1 Standard The Fire Resistance Is Self-Extinguishing At 960°C Within 30S. It Complies With Iec 60947-7-1 And Iec 61439-2 Standards.