
calcActive())">
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 24 Modules - 100 A
A9XPH524
ZARÂ 862.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9XPH524
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 24 Modules - 100 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 24 Modules - 100 A
ZARÂ 862.83
Description
This Acti9 Product Is A Cuttable Horizontal Comb Busbar 24 Modules For Acti9 Ic60 Or Acti9 Ik60. It Is Dedicated To 3(N+L) Installations. The Type Is Nl1Nl2Nl3 (Neutral, Line). It Is A Set Of 1 Device. It Is Suitable For 12 Devices (1P+N). The Length Is 430Mm. The Total Number Of Modules Of 18Mm Is 24. The Pin Cross Section Is 16Mm2. The Type Of Electric Connection Is Pin. The Number Of Phase Is 3. The Number Of Poles Is 4. The Ie Rated Operational Current At 40°C Is 100A. The Isc Short Circuit Current Is Compatible With The Breaking Capacity Of Schneider Electric Circuit Breakers. The Ui Rated Insulation Voltage Is 500Vac. The Ue Rated Operational Voltage Is 415Vac. The Color Of The Device Is White Ral9003. The Pollution Degree Is 3. According To Iec 60695-2-1 Standard The Fire Resistance Is Self-Extinguishing At 960°C Within 30S. It Complies With Iec 60947-7-1 And Iec 61439-2 Standards.
Product Details
SKU | A9XPH524 |
---|---|
Part Number | A9XPH524 |
Price | ZARÂ 862.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review