
calcActive())">
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 18 Modules - 100 A
A9XPH518
ZARÂ 1,410.53
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9XPH518
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 18 Modules - 100 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - Comb Busbar - 3L+N Balanced - 18 Mm Pitch - 18 Modules - 100 A
ZARÂ 1,410.53
Description
This Acti9 Connection Accessory Is A Horizontal Insulated Cuttable Comb Busbar. It Has A Width Of 18 Modules Of 18Mm. It Is Dedicated To (Neutral, Line) Installations. The Distribution Type Is (N, L1), (N, L2), (N, L3). It Is Suitable For 9 Devices With A 1P+N Pole Description. The Distance Between Way Is 36Mm.
Product Details
SKU | A9XPH518 |
---|---|
Part Number | A9XPH518 |
Price | ZARÂ 1,410.53 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review