Actassi S-One Connector Rj45 Unshielded Cat 5E Box X 12

VDIB17725U12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Actassi S-One Is State-Of-The-Art Rj45 Connector For Cabling Systems Solutions Designed For Buildings And Data Centres. Its One Piece Design Allows Faster And Safer Installation And Delivers Cat5E High Performance Level. It Is A Tooless Rj45 Connector Which Is Part Of The Entire Actassi Range To Create Full Cabling Solutions, Backed By Extended System Warranty. It Is Designed For Unshielded Infrastructure And Is Mutli-Standard Certified(Iec,Tia,Ul)As Well As Green Premium Compliant(Rohs/Reach). The Connector Is Delivered In Carton Box Of 12 Pieces And Is Open Ready To Be Used. Cat5E Unshielded Tooless Rj45 Connector With S-One Dpm Footprint. Delivered In A Practical Eco-Carton Box Of 12 Pcs. One Piece Design -Easy To Handle And To Make Connection.Delivered Open/Ready To Use/ - U-Shape For Cable Entry To Ease Installer Job. Ergonomic Design - Smooth Bridle To Avoid Installer Pain During Closing For Connection. Smart Bridle With Elastomer For Cable Locking. Central Cable Entry For Optimized Performances.Protected Idc So That Impossible To Damage Cable Or Fingers. Component Certified According To Iso/Iec 60603-7. Audible /Clic/ To Know That S-One Is Closed And Connection Is Done. Quick Release Button To Re-Open The Jack In Case Of Wiring Check Or Modification Required. Compatible With All Actassi Range With Extended System Warranty.

Product Details

SKU VDIB17725U12
Part Number VDIB17725U12
Price ZAR 130.61
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Actassi S-One Connector Rj45 Unshielded Cat 5E Box X 12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.