
calcActive())">
Actassi 19-C Telecom Panel Sliding 19" 1U, 50 Port
VDIG141501
ZARÂ 8,695.02
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VDIG141501
Actassi 19-C Telecom Panel Sliding 19" 1U, 50 Port
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi 19-C Telecom Panel Sliding 19" 1U, 50 Port
ZARÂ 8,695.02
Description
This 19 Inch Rack Can Support 50 Telecom Connector In 1U Height. It Is Equipped With One Quick Fix Function On Both Sides To Allow A Simple Fixation Into The Rack. It Has Also A Sliding Function To Have Access To Telecom Idc Termination By The Front Of The Panel. Telecom Connection Connectors Can Be Terminated Inside The Rack. Labels Are Provided To Identify Each Ports And Are Protected By Transparent Label Holders. 2 Dedicated Labels Are Provided On Each Side To Identify The Panel Inside The Rack. Labels Are Provided And Protected By Transparent Label Holders. Advanced Rear Cable Management Is Included To Fix Each Cable In A Easy And Safe Operation. It Provides 2 Earthing Connection Points For Both Shielded Cables And For The Rack At The Rear.
Product Details
SKU | VDIG141501 |
---|---|
Part Number | VDIG141501 |
Price | ZARÂ 8,695.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review