
calcActive())">
Actassi 19-C Patch Panel Sliding Evo 19" 1U 24Pt Slim Utp Empty
VDIG112241U
ZARÂ 2,837.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VDIG112241U
Actassi 19-C Patch Panel Sliding Evo 19" 1U 24Pt Slim Utp Empty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi 19-C Patch Panel Sliding Evo 19" 1U 24Pt Slim Utp Empty
ZARÂ 2,837.89
Description
This 19 Inch Rack Can Support 24 S-One Rj45 Unshielded Connectors In 1U Height. It Is Equipped With One Quick Fix Function On Both Sides To Allow A Simple Fixation Into The Rack. It Has Also A Sliding Function To Have Access To Rj45 Fixation By The Front Of The Panel. Rj45 Connectors Can Be Easily Fixed By Clipping Function. It Is Full Equipped With 24 Light Grey Shutters To Protect Unused Port. Other Shutter Colours Exist To Allow Port Identification By Colour. 4 Labels Are Provided To Identify Each Ports And Are Protected By A Transparent Label Holder. 2 Dedicated Labels Are Provided On Each Side To Identify The Panel Inside The Rack. Labels Are Provided And Are Maintained And Protected By Transparent Label Holders. Advanced Rear Cable Management Is Included To Fix Each Cable In A Easy And Safe Operation.
Product Details
SKU | VDIG112241U |
---|---|
Part Number | VDIG112241U |
Price | ZARÂ 2,837.89 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review