
calcActive())">
Actassi 19-C Patch Panel Sliding Evo 19" 1U 24Pt S-One Utp Cat6
VDIG118241U60
ZARÂ 6,196.51
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VDIG118241U60
Actassi 19-C Patch Panel Sliding Evo 19" 1U 24Pt S-One Utp Cat6
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi 19-C Patch Panel Sliding Evo 19" 1U 24Pt S-One Utp Cat6
ZARÂ 6,196.51
Description
This Equipped Sliding 19 Inch Copper Panels Contain A Front Configuration Of 24 S-One Cat6 Non-Shielded Connectors In 1U Height. It Is Equipped With One Quick Fix Function On Both Sides To Allow A Simple, Quick Fixing Position And Sliding Feature. Plus Pre-Equipped With 24 Light Grey Shutters, 4 Label Holders And 1 Rear Cable Organizer. The Panel Is In Metal Material With Thickness 1.2Mm And Dark Grey Ral 7016. It Provides Simple Clicking Connectors For Mounting And Automatic Earthing With The Pre-Eqipped Bus Bar. The Panel Dimensions- Height 45Mm, Width 490Mm, Depth 230Mm.
Product Details
SKU | VDIG118241U60 |
---|---|
Part Number | VDIG118241U60 |
Price | ZARÂ 6,196.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review