
calcActive())">
Actassi 19-C Patch Panel Sliding Basic 19" 1U 24Pt Slim Ftp/Stp Empty
VDIG012241F
ZARÂ 2,859.33
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VDIG012241F
Actassi 19-C Patch Panel Sliding Basic 19" 1U 24Pt Slim Ftp/Stp Empty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi 19-C Patch Panel Sliding Basic 19" 1U 24Pt Slim Ftp/Stp Empty
ZARÂ 2,859.33
Description
This 19 Inch Rack Can Support 24 S-One Rj45 Shielded Connectors In 1U Height. It Is Equipped With One Quick Fix Function On Both Sides To Allow A Simple Fixation Into The Rack. It Has Also A Sliding Function To Have Access To Rj45 Fixation By The Front Of The Panel. Rj45 Connectors Can Be Easily Fixed By Clipping Function. It Provides Automatic Earthing When Loading The Rj45 Inside The Data Panel. A Big Free Space Is Available To Put Identification Of Each Port On The Front Of The Data Panel. 2 Dedicated Labels Are Provided On Each Side To Identify The Panel Inside The Rack. Label Are Provided And Protected By Transparent Label Holder. Basic Cable Management Features Are Included To Attach Each Cables One By One On Metal Plate.
Product Details
SKU | VDIG012241F |
---|---|
Part Number | VDIG012241F |
Price | ZARÂ 2,859.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review