8 Inputs 2 Output Pairs Expansion Module With Screw Term

XPSMCMMX0802
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Modicon Mcm Safe Mixed I/O Expansion Module Has 8 Digital Inputs, 2 Start/Restart Interlock Inputs, 2 Output Ossd Pairs, 4 Test Outputs And 2 Status Outputs And Is Fitted With Captive Screw Clamp Terminals. It Is Designed To Monitor Remotely Your Safe I/O. It Is Furnished With Screw Clamp Terminals, Removable Terminal Block For Electrical Connection. It Is An Ip20 Rated Product. This Safe Mixed I/O Module Figures Configurable Filters And Delays For Each Single Input, Configurable Output Activation And De-Activation Delays, Independent Control Of Pairs Of Outputs, And Configurable Diagnostic Output Signals. This Module Figures Leds On Its Front Face, Displaying The Status (Power Supply, Run, Internal Or External Errors, Input And Output Status). This Safe I/O Module Is Connected To The Safety Controller Via The Backplane Expansion Connector. It Weighs.25Kg. Its Dimension Are 22.5Mm (Depth), 99Mm (Height) And 114.5Mm (Width). Its Housing Is Red. It Is Powered With 24 Vdc. It Is Ideal For Monitoring Safety Functions Such As Emergency Stop, Guard Monitoring, Perimeter Guarding, Position Monitoring, Speed Monitoring And Enabling Movement. This Safe I/O Module Is Certified By Rcm, Culus And Tüv. It Can Reach Such Safety Levels As Category 4 Conforming To En/Iso 13849-1, Ple Conforming To En/Iso 13849-1, Type 4 Conforming To En/Iec 61496-1, And Silcl3 Conforming To Iec 62061. Compatible Accessories For Modicon Mcm Module Are A Memory Card And The Backplane Connector. The Module Instals On Omega 35Mm Din Rail Conforming To En 50022. The Modicon Mcm Modular Safety Controller System Provide Flexibility And Scalability From 8 Inputs, 2 Dual/4 Single Channel Outputs Up To 128 Inputs, 16 Dual/32 Single Channel Outputs, Up To 32 Or 48 Diagnostic Status Outputs. Modicon Mcm Modular Safety Controller System Are Designed To Monitor Multiple Safety Functions On And Around A Machine To Minimise The Risk Of People Accessing The Dangerous Moving Parts Of The Machine.

Product Details

SKU XPSMCMMX0802
Part Number XPSMCMMX0802
Price ZAR 7,760.76
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: 8 Inputs 2 Output Pairs Expansion Module With Screw Term
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.