
calcActive())">
5”7 Color Touch Controller Panel - Dig 8 Inputs/8 Outputs +Ana 4 In/2 Out
HMISCU8B5
ZAR 31,276.14
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMISCU8B5
5”7 Color Touch Controller Panel - Dig 8 Inputs/8 Outputs +Ana 4 In/2 Out
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
5”7 Color Touch Controller Panel - Dig 8 Inputs/8 Outputs +Ana 4 In/2 Out
ZAR 31,276.14
Description
This Magelis Scu Small Touchscreen Operator Interface Controller (Hmi) Is Supplied With 24V Dc, Has A 5.7 Color Tft Lcd Display And 128Mb Eprom. It Also Has 8 Digital Inputs, 8 Digital Outputs, 4 Analog Inputs, 2 Analog Outputs, 1 Host + 1 Mini-B Usb Ports, 1 Rs232C / Rs485 Port And 1 Canopen Port. It Is Ideal For Optimized Information And Communication With Automation Systems In Industry And Infrastructure Such As Compact Machines, Handling Systems, Food & Beverage Machines And Pharmaceutical Industry. The Screen Displays Text Messages, Graphic Objects And Mimic Diagrams, Control And Configuration Of Data. Its Rs485 And Canopen Host Ports Make It Ideal To Supervise And Control Simple Systems And Machines. Its Multiple I/O, Including High Speed Counters, Allowing You To Processes With Fast Sensing Chains.
Product Details
SKU | HMISCU8B5 |
---|---|
Part Number | HMISCU8B5 |
Price | ZAR 31,276.14 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review