
calcActive())">
30Mm Ttr Mushroom, 2 C/O
9001KR16H2
ZARÂ 2,565.50
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KR16H2
30Mm Ttr Mushroom, 2 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
30Mm Ttr Mushroom, 2 C/O
ZARÂ 2,565.50
Description
This Red Push Button Is Part Of The Range Of Control And Signaling Units, Harmony 9001K Diameter 30Mm Metal. It Has A Chromium-Plated Metal Bezel. It Is Supplied With A Red Mushroom Diameter 40Mm, Unmarked. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs. It Features 2 Positions Turn To Release Operator And It Is Supplied With 2 X No + 2 X Nc Contacts And Screw Clamp Terminals. It Weighs 141G. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001KR16H2 |
---|---|
Part Number | 9001KR16H2 |
Price | ZARÂ 2,565.50 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review