
calcActive())">
30Mm Operator With 2500Ohm Potentiometer
9001K2106
ZARÂ 3,010.48
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001K2106
30Mm Operator With 2500Ohm Potentiometer
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
30Mm Operator With 2500Ohm Potentiometer
ZARÂ 3,010.48
Description
This Product Is Part Of The Harmony 9001K Range, An Offer Of Potentiometers. This Potentiometer Is Supplied With An Operator And Dial Plate. The Power Rating Of This Variable Resistor Is 2W, Resistance Rating Is 2.5K Ohms And Maximum Voltage Is 300V Ac. It Has 1 Flush Pushbutton, Black 1 Normally Open, White Down Arrow Marking And 1 Flush Pushbutton, White 1 Normally Open, Black Up Arrow Marking. It Is Furnished With Solder Terminals For Electrical Connection. It Is A Nema 4/13 Rated Product. The Legend Plate Is Made Of Metal. Its Dimensions Are 42Mm (Width) X 89Mm (Depth). It Is Suitable For Use In Automotive, Machine Tools, Crane And Hoist, Food And Beverage, Material Handling, Petrochemical, Wastewater Treatment, Metallurgy And Industrial Applications. It Is Easily Installed Into 1/16Inch To 3/16Inch Diameter Panel Cut Outs. This Robust Range Offers Long-Term Reliability In Heavy Duty Industrial Applications And Extreme Environments.
Product Details
SKU | 9001K2106 |
---|---|
Part Number | 9001K2106 |
Price | ZARÂ 3,010.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review