
calcActive())">
30Mm Contact Block 1N/O Early Closing
9001KA4
ZARÂ 596.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KA4
30Mm Contact Block 1N/O Early Closing
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
30Mm Contact Block 1N/O Early Closing
ZARÂ 596.61
Description
This Contact Block Is A Separate Component Of The Range Of Control And Signaling Units, Harmony 9001K / 9001Sk Diameter 30Mm. It Is Compatible With Harmony 9001K Or 9001Sk Push Buttons And Switches. It Uses Screw-Clamp Terminals And Has 1 X C/O Contact. This Contact Block Allows Fast And Easy Replacement And Configuration Of Your Push Buttons And Selector Switches. It Features Late-Break Contact Operation. Its Protection Index Is Ip20, Protecting Operators From Unexpected Contact With Live Circuits. It Weighs 27G. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001KA4 |
---|---|
Part Number | 9001KA4 |
Price | ZARÂ 596.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review