
calcActive())">
20A 250V 1 Gang 2 Way Double Pole Switch With Neon And Earth
KB31D20NE_2_WE
ZARÂ 107.88
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

KB31D20NE_2_WE
20A 250V 1 Gang 2 Way Double Pole Switch With Neon And Earth
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
20A 250V 1 Gang 2 Way Double Pole Switch With Neon And Earth
ZARÂ 107.88
Product Details
SKU | KB31D20NE_2_WE |
---|---|
Part Number | KB31D20NE_2_WE |
Price | ZARÂ 107.88 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review